Technical data
Line choke | Unit | ND0070-503 | ND0160-503 | ND0300-503 |
|---|---|---|---|---|
Part number | – | 17984173 | 17984181 | 17983800 |
Nominal line voltage (in accordance with EN 50160) Vline | V | 3 × AC 200 – 500 | ||
Line frequency fline | Hz | 50 – 60 ± 5% | ||
Nominal current IN | A | 7 | 16 | 30 |
Nominal inductance | mH | 0.36 | 0.2 | 0.1 |
Nominal power loss | W | 4 | 9 | 11 |
Ambient temperature ϑamb | °C | -10 – 45 | ||
Connection contact | – | Screw terminal | ||
Cross section | mm2 | 0.2 – 4 | 0.2 – 10 | |
Tightening torque | Nm | 0.8Adhere to the specified tightening torques with a tolerance of +/- 10%. | 1.6Adhere to the specified tightening torques with a tolerance of +/- 10%. | |
PE connection contacts | – | M4 screw | M5 screw | |
Tightening torque PE | Nm | 1.5 | 3 | |
Degree of protection according to EN 60529 | – | IPXXB | ||
Mass | kg | 0.5 | 1.3 | 1.95 |