Cable length
A maximum motor cable length must not be exceeded when connecting a motor.
The following configuration guidelines must be observed:
- When shielded motor cables are used, a capacitance core/shield of maximum 280 pF/m must not be exceeded.
MCC91A-....-5.3.. | Size | |
|---|---|---|
0S | 0S – 0L | |
0010 – 0025 | 0032 – 0240 | |
Maximum motor cable length in m for shielded cable | ||
PWM frequency 2.5 kHz 4 kHz 8 kHz 16 kHz | In preparation | |
MCC91A-....-5.3.. | Size | |
|---|---|---|
0S | 0S – 0L | |
0010 – 0025 | 0032 – 0240 | |
Maximum motor cable length in m for unshielded cable | ||
PWM frequency 2.5 kHz 4 kHz 8 kHz 16 kHz | In preparation | |
MCX91A.-....-2.1.. | Size | |
|---|---|---|
0S | 0S – 0L | |
0017 – 0025 | 0034 – 0093 | |
Maximum motor cable length in m for shielded cables | ||
PWM frequency 4 kHz 8 kHz 16 kHz | In preparation | |
MCX91A-....-2.1.. | Size | |
|---|---|---|
0S | 0S – 0L | |
0017 – 0025 | 0034 – 0093 | |
Maximum motor cable length in m for unshielded cable | ||
PWM frequency 4 kHz 8 kHz 16 kHz | In preparation | |