CLH51A and CLH61A support plates for mounting rail installation

The CLH51A and CLH61A support plates with integrated braking resistors offer a space-saving solution for storing small braking resistors in the control cabinet. In addition, the support plates CLH51A and CLH61A can be used to mount the inverter on a DIN EN 60715 mounting rail (35 mm × 7.5 mm) in the control cabinet. The two support plates are each available with and without mounted braking resistor:

  • CLH51A without braking resistor: Part number 28290097
  • CLH61A without braking resistor: Part number 28290143

The assignment to the inverters can be found in chapter Technical data and assignment to an inverter.