Motor cable length
The maximum motor cable length depends on:
- Cable type
- Voltage drop in the cable
- Set PWM frequency.
- Using an output filter
- The limit values in the tables do not apply if you use an output filter. The motor cable length is then solely limited by the voltage drop on the motor cable.
MOVITRAC® B | Permitted maximum motor cable length in m (ft) | ||||
---|---|---|---|---|---|
Size | 0XS / 0S / 0L | 2S 0055 | 2S 0075 / 2 / 3 / 4 / 5 | ||
Voltage Vmains | 3 × AC 400 V 3 × AC 230 V 1 × AC 230 V | 3 × AC 500 V 3 × AC 400 V (125 % IN) | 3 × AC 230 V 3 × AC 400/500 V | ||
Shielded cable | 4 kHzStandard setting 8 kHz 12 kHz 16 kHz | 100 (328) 70 (230) 50 (160) 40 (130) | 50 (160) 35 (110) 25 (82) 25 (82) | 300 (984) 250 (820) 200 (656) 150 (492) | 400 (1310) 300 (984) 250 (820) 200 (656) |
Unshielded cable | 4
kHzStandard setting 8 kHz 12 kHz 16 kHz | 200 (656) 140 (459) 100 (328) 80 (2640 | 100 (328) 70 (230) 50 (160) 50 (160) | 900 (2950) 750 (2460) 600 (1970) 450 (1480) | 1200 (3937) 900 (2950) 750 (2460) 600 (1970) |
INFORMATION
