Options for standard applications
Refer to the following table for available options for simple applications. Conditions for simple applications:
- Vertical movement: Braking time is less than 25% of cyclic duration factor CDF and no longer than 30 s.
- Horizontal movement: Braking time is less than 12% of cyclic duration factor CDF and no longer than 15 s.
Type MC07B | Braking resistor | Output choke | Line filter | ||
---|---|---|---|---|---|
Horizontal movement | Vertical movement | ||||
230 V 1-phase | 0003 | BW027-003 | BW027-003 | HD012 | IntegratedAdditional components are required to
reach limit value class C1. |
0004 | BW027-003 | BW027-003 | HD012 | ||
0005 | BW027-003 | BW027-003 | HD012 | ||
0008 | BW027-003 | BW027-005 | HD012 | ||
0011 | BW027-003 | BW027-005 | HD012 | ||
0015 | BW027-003 | BW027-006 | HD012 | ||
0022 | BW027-005 | BW027-012 | HD012 | ||
230 V 3-phase | 0003 | BW027-003 | BW027-003 | HD012 | IntegratedAdditional components are required to
reach limit value class C1. |
0004 | BW027-003 | BW027-003 | HD012 | ||
0005 | BW027-003 | BW027-003 | HD012 | ||
0008 | BW027-003 | BW027-006 | HD012 | ||
0011 | BW027-003 | BW027-006 | HD012 | ||
0015 | BW027-003 | BW027-006 | HD012 | ||
0022 | BW027-006 | BW027-012 | HD012 | ||
0037 | BW027-006 | BW027-012 | HD012 | ||
0055 | BW012-025 | BW012-025 | HD001 | ||
0075 | BW012-015 | BW012-025 | HD001 | ||
0110 | BW012-025 | BW012-050 | HD003 | NF048-503 | |
0150 | 2 × BW012-025 | 2 × BW012-050 | HD003 | NF063-503 | |
0220 | 2 × BW106 | 2 × BW106 | HD003 | NF085-503 | |
0300 | 2 × BW106 | 2 × BW106 | HD003 | NF115-503 | |
400 V 3-phase | 0003 | BW072-003 | BW072-003 | HD012 | IntegratedAdditional components are required to
reach limit value class C1. |
0004 | BW072-003 | BW072-003 | HD012 | ||
0005 | BW072-003 | BW072-003 | HD012 | ||
0008 | BW072-003 | BW072-005 | HD012 | ||
0011 | BW072-003 | BW072-005 | HD012 | ||
0015 | BW072-003 | BW168 | HD012 | ||
0022 | BW072-005 | BW168 | HD012 | ||
0030 | BW072-005 | BW268 | HD012 | ||
0040 | BW168 | BW268 | HD012 | ||
0055 | BW147 | BW247 | HD001 | ||
0075 | BW147 | BW347 | HD001 | ||
0110 | BW039-026 | BW039-050 | HD001 | ||
0150 | BW018-035 | BW018-075 | HD003 | NF035-503 | |
0220 | BW018-035 | BW018-075 | HD003 | NF048-503 | |
0300 | BW018-075 | BW915 | HD003 | NF063-503 | |
0370 | 2 × BW012-025 | BW106 | HD003 | NF085-503 | |
0450 | BW106 | BW206 | HD003 | NF085-503 | |
0550 | BW106 | BW206 | HD003 | NF115-503 | |
0750 | BW106 | 3 × BW012-100 | HD003 | NF150-503 |