Recommendation for standard installation, USA NEC
MOVITRAC® B 1 × 230 V | 0003 | 0004 | 0005 | 0008 | 0011 | 0015 | 0022 | |
|---|---|---|---|---|---|---|---|---|
1-phase | Line protection | C16If there has been a pause of at least 2 minutes between turning the unit off and on again: B16 | C32If there has been a pause of at least 2 minutes between turning the unit off and on again: B32 | |||||
Line cable | AWG16 | AWG12 | ||||||
PE conductor | 2 × AWG16 | 2 × AWG12 | ||||||
Motor cable | AWG16 | AWG16 | ||||||
Unit terminal cross section of the power section | Separable terminal strip AWG10 conductor end sleeve | |||||||
Comment by ,
tr2_criterion_criterion2: 1phase;
Comment by ,
tr3_criterion_criterion2: 1phase;
Comment by ,
Comment by ,
MOVITRAC® B 3 × 230 V | 0003 | 0004 | 0005 | 0008 | 0011 | 0015 | 0022 | |
|---|---|---|---|---|---|---|---|---|
3-phase | Line protection | 10 A | 16 A | |||||
Line cable | AWG16 | AWG12 | ||||||
PE conductor | 2 × AWG16 | 2 × AWG12 | ||||||
Motor cable | AWG16 | AWG16 | ||||||
Unit terminal cross section of the power section | Separable terminal strip AWG10 conductor end sleeve | |||||||
Comment by ,
tr1_criterion_criterion2: 1phase;
Comment by ,
tr2_criterion_criterion2: 1phase;
Comment by ,
tr3_criterion_criterion2: 1phase;
Comment by ,
Comment by ,
MOVITRAC® B 3 × 230 V | 0037 | 0055 | 0075 | 0110 | 0150 | 0220 | 0300 |
|---|---|---|---|---|---|---|---|
Fuses F11/F12/F13 IN | 25 A | 25 A | 35 A | 50 A | 63 A | 80 A | 100 A |
Supply system cable L1/L2/L3 | AWG12 | AWG12 | AWG10 | AWG6 | AWG4 | AWG4 | AWG3 |
PE conductor | AWG12 | AWG12 | AWG10 | AWG10 | AWG8 | AWG8 | AWG6 |
Motor cable U/V/W | AWG12 | AWG10 | AWG10 | AWG6 | AWG4 | AWG4 | AWG3 |
Unit terminal cross section of the power section | Separable terminal strip AWG10 Conductor end sleeve | M4 screw and washer assembly with terminal clip AWG10 conductor end sleeve AWG10 crimp cable lug | M6 screw and washer assembly with washer Max. AWG4 crimp cable lug | M10 bolt with nut Max. AWG2/0 crimp cable lug | |||
MOVITRAC® B 400/500 V | 0003 | 0004 | 0005 | 0008 | 0011 | 0014 | 0015 | 0022 | 0030 | 0040 |
|---|---|---|---|---|---|---|---|---|---|---|
Size | 0 | 1 | ||||||||
Fuses F11/F12/F13 IN | 6 A | 10 A | 15 A | |||||||
Supply system cable L1/L2/L3 | AWG14 | AWG14 | ||||||||
PE conductor | AWG14 | AWG14 | ||||||||
Motor cable U/V/W | AWG14 | AWG14 | ||||||||
Unit terminal cross section of the power section | Separable terminal strip AWG10 conductor end sleeve | Separable terminal strip AWG10 conductor end sleeve | ||||||||
MOVITRAC® B 400/500 V | 0055 | 0075 | 0110 | 0150 | 0220 | 0300 |
|---|---|---|---|---|---|---|
Size | 2 | 3 | ||||
Fuses F11/F12/F13 IN | 20 A | 30 A | 40 A | 60 A | 80 A | |
Supply system cable L1/L2/L3 | AWG12 | AWG10 | AWG8 | AWG6 | AWG4 | |
PE conductor | AWG12 | AWG10 | AWG10 | AWG8 | ||
Motor cable U/V/W | AWG12 | AWG10 | AWG8 | AWG6 | AWG4 | |
Unit terminal cross section of the power section | M4 screw and washer assembly with terminal clip AWG10 conductor end sleeve AWG10 crimp cable lug | M6 screw and washer assembly with washer Max. AWG4 crimp cable lug | ||||
MOVITRAC® B 400/500 V | 0370 | 0450 | 0550 | 0750 |
Size | 4 | 5 | ||
Fuses F11/F12/F13 IN | 90 A | 110 A | 150 A | 175 A |
Supply system cable L1/L2/L3 | AWG4 | AWG3 | AWG1 | AWG2/0 |
PE conductor | AWG8 | AWG6 | AWG6 | AWG6 |
Motor cable U/V/W | AWG4 | AWG3 | AWG1 | AWG2/0 |
Unit terminal cross section of the power section | M10 bolt with nut Max. AWG2/0 crimp cable lug | |||
Comment by ,
tr1_criterion_criterion2: 1phase;