Recommendation for standard installation, SI units
If single-core copper cables with PVC insulation routed in cable ducts are used, SEW-EURODRIVE proposes the following cable cross-sections and fuses for an ambient temperature of 25 °C and nominal power supply currents of 100% of the rated inverter current:
MOVITRAC® B 1 × 230 V | 0003 | 0004 | 0005 | 0008 | 0011 | 0015 | 0022 | |
|---|---|---|---|---|---|---|---|---|
1-phase | Line protection | C16If there has been a pause of at least
2 minutes between turning the unit off and on again: B16 | C32If there has been a pause of at least
2 minutes between turning the unit off and on again: B32 | |||||
Line cable | 1.5 mm2 | 4 mm2 | ||||||
PE conductor | 2 × 1.5 mm2 | 2 × 4 mm2 | ||||||
Motor cable | 1.5 mm2 | 1.5 mm2 | ||||||
Unit terminal cross section of the power section | Separable terminal block 4 mm2 conductor end sleeve DIN 46228 | |||||||
Comment by ,
tr2_criterion_criterion2: 1phase;
Comment by ,
tr3_criterion_criterion2: 1phase;
Comment by ,
Comment by ,
MOVITRAC® B 3 × 230 V | 0003 | 0004 | 0005 | 0008 | 0011 | 0015 | 0022 | |
|---|---|---|---|---|---|---|---|---|
3-phase | Line protection | 10 A | 16 A | |||||
Line cable | 1.5 mm2 | 1.5 mm2 | ||||||
PE conductor | 2 × 1.5 mm2 | 2 × 1.5 mm2 / 1 × 10 mm2 | ||||||
Motor cable | 1.5 mm2 | 1.5 mm2 | ||||||
Unit terminal cross section of the power section | Separable terminal block 4 mm2 conductor end sleeve DIN 46228 | |||||||
Comment by ,
tr1_criterion_criterion2: 1phase;
Comment by ,
tr2_criterion_criterion2: 1phase;
Comment by ,
tr3_criterion_criterion2: 1phase;
Comment by ,
Comment by ,
MOVITRAC® B 3 × 230 V | 0037 | 0055 | 0075 | 0110 | 0150 | 0220 | 0300 |
|---|---|---|---|---|---|---|---|
Fuses F11/F12/F13 IN | 25 A | 25 A | 35 A | 50 A | 63 A | 80 A | 100 A |
Supply system cable L1/L2/L3 | 4 mm2 | 4 mm2 | 6 mm2 | 10 mm2 | 16 mm2 | 25 mm2 | 35 mm2 |
PE conductor | 2 × 4 mm2 1 × 10 mm2 | 2 × 4 mm2 1 × 10 mm2 | 2 × 6 mm2 1 × 10 mm2 | 1 × 10 mm2 | 1 × 16 mm2 | 1 × 16 mm2 | 1 × 16 mm2 |
Motor cable U/V/W | 4 mm2 | 4 mm2 | 6 mm2 | 10 mm2 | 16 mm2 | 25 mm2 | 35 mm2 |
Unit terminal cross section of the power section | Separable terminal strip 4 mm2 conductor end sleeve DIN 46228 | M4 screw and washer assembly with terminal clip 4 mm2 conductor end sleeve DIN 46228 6 mm2 crimp cable lug DIN 46234 | M6 screw and washer assembly with washer max. 25 mm2 Crimp cable lug DIN 46234 | M10 bolt with nut max. 70 mm2 Crimp cable lug DIN 46235 | |||
MOVITRAC® B 400 / 500 V | 0003 | 0004 | 0005 | 0008 | 0011 | 0015 | 0022 | 0030 | 0040 | 0055 | 0075 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
3-phase | Line protection | 10 A | 16 A | 16 A | 16 A | |||||||
Line cable | 1.5 mm2 | 1.5 mm2 | 1.5 mm2 | |||||||||
PE conductor | 2 × 1.5 mm2 | 2 × 1.5 mm2 1 × 10 mm2 | 2 × 1.5 mm2 1 × 10 mm2 | 2 × 1.5 mm2 1 × 10 mm2 | ||||||||
Motor cable | 1.5 mm2 | 1.5 mm2 | 2.5 mm2 | |||||||||
Unit terminal cross section of the power section | Separable terminal block 4 mm2 conductor end sleeve DIN 46228 | M4 screw and washer assembly with terminal clip 4 mm2 conductor end sleeve DIN 46228 | ||||||||||
Comment by ,
tr1_criterion_criterion2: 3phase;
Comment by ,
tr2_criterion_criterion2: 3phase;
Comment by ,
tr3_criterion_criterion2: 3phase;
Comment by ,
Comment by ,
MOVITRAC® B 400/500 V | 0110 | 0150 | 0220 | 0300 | |
|---|---|---|---|---|---|
3-phase | Line protection | 25 A | 35 A | 50 A | 63 A |
Line cable | 4 mm2 | 6 mm2 | 10 mm2 | 16 mm2 | |
PE conductor | 2 × 4 mm2 1 × 10 mm2 | 2 × 6 mm2 1 × 10 mm2 | 1 × 10 mm2 | 1 × 16 mm2 | |
Motor cable | 4 mm2 | 6 mm2 | 10 mm2 | 16 mm2 | |
Unit terminal cross section of the power section | M4 screw and washer assembly with terminal clip 4 mm2 conductor end sleeve DIN 46228 6 mm2 crimp cable lug DIN 46234 | M6 screw and washer assembly with washer max. 25 mm2 Crimp cable lug DIN 46234 | |||
Comment by ,
tr1_criterion_criterion2: 3phase;
Comment by ,
tr2_criterion_criterion2: 3phase;
Comment by ,
tr3_criterion_criterion2: 3phase;
Comment by ,
Comment by ,
MOVITRAC® B 400/500 V | 0370 | 0450 | 0550 | 0750 | |
|---|---|---|---|---|---|
3-phase | Line protection | 80 A | 100 A | 100 A | 125 A |
Line cable | 25 mm2 | 35 mm2 | 35 mm2 | 50 mm2 | |
PE conductor | 1 × 16 mm2 | 25 mm2 | |||
Motor cable | 25 mm2 | 35 mm2 | 35 mm2 | 50 mm2 | |
Unit terminal cross section of the power section | Stud: M10 with nut max. 70 mm2 Crimp cable lug: DIN 36235 | ||||
Comment by ,
tr1_criterion_criterion2: 3phase;
Comment by ,
tr2_criterion_criterion2: 3phase;
Comment by ,
tr3_criterion_criterion2: 3phase;
Comment by ,
Comment by ,
Comment by ,
tr1_criterion_criterion2: 1phase;