Power 37 – 110 kW (IP55)
MOVITRAC® LTP-B | |||||||
---|---|---|---|---|---|---|---|
Power in kW | 37 | 45 | 55 | 75 | 90 | 110 | |
IP55/NEMA 12 K | |||||||
MCLTPB.. | 0370-603-4-10 | 0450-603-4-10 | 0550-603-4-10 | 0750-603-4-10 | 0900-603-4-10 | 1100-603-4-10 | |
Part number | 18410901 | 18252192 | 18252222 | 18252257 | 18252281 | 18410928 | |
INPUT | |||||||
Nominal line voltage Uline according to EN 50160 | V | 3 × AC 500 – 600 ±10% | |||||
Line frequency fline | Hz | 50/60 ±5% | |||||
Line fuse | A | 80 | 100 | 125 | 125 (150)Recommended values for UL compliance | 160 (175)Recommended values for UL compliance | 200 |
Nominal input current | A | 62.2 | 75.8 | 90.9 | 108.2 | 127.7 | 160 |
OUTPUT | |||||||
Recommended motor power | kW | 37 | 45 | 55 | 75 | 90 | 110 |
HP | 50 | 60 | 75 | 100 | 125 | 150 | |
Output voltage Umotor | V | 3 × 20 – Uline | |||||
Output current | A | 54 | 65 | 78 | 105 | 130 | 150 |
Apparent output power | kVA | 53.8 | 64.7 | 77.7 | 104.6 | 129.5 | 149.4 |
PWM frequency | kHz | 2/4/6/8/12 | 2/4/6/8 | 2/4/6 | |||
Speed range | min-1 | -30000 – 0 – +30000 | |||||
Maximum output frequency | Hz | 500 | |||||
Max. motor cable length, shielded | m
| 100 | |||||
Max. motor cable length, unshielded | 150 | ||||||
GENERAL | |||||||
Size |
| 5 | 6 | ||||
Nominal power loss 24 V | W | 19.8 | 31.1 | ||||
Minimum braking resistance value | Ω | 22 | 12 | 6 | |||
Maximum device terminal cross section | mm2 | 35 | M10 stud with nut, max. 95 mm2 M8 braking resistor connection, max. 70 mm2 Crimp cable lug DIN 46235 | ||||
Maximum control terminal cross section | mm2 | 0.05 – 2.5 |