Power 0.75 to 5.5 kW (IP20/IP66)
MOVITRAC® LTPB – EMC filter class C2 according to EN 61800-3 | |||||||
---|---|---|---|---|---|---|---|
Power in kW | 0.75 | 1.5 | 2.2 | 3 | 4 | 5.5For compatibility reasons, this power rating is available in size 3 (IP66) + size 4 (IP55). | |
IP20/NEMA 1 | |||||||
MCLTPB.. | 0008-2A3-4-00 | 0015-2A3-4-00 | 0022-2A3-4-00 | 0030-2A3-4-00 | 0040-2A3-4-00 | 0055-2A3-4-00 | |
Part number | 18251358 | 18251471 | 18251617 | 18251722 | 18251765 | 18251846 | |
| IP66/NEMA 4X – housing without switches | ||||||
MCLTPB.. | 0008-2A3-4-30 | 0015-2A3-4-30 | 0022-2A3-4-30 | 0030-2A3-4-30 | 0040-2A3-4-30 | 0055-2A3-4-30 | |
Part number | 18276547 | 18276555 | 18276563 | 18276571 | 18276598 | 18276601 | |
| IP66/NEMA 4X – housing with switches | ||||||
MCLTPB.. | 0008-2A3-4-40 | 0015-2A3-4-40 | 0022-2A3-4-40 | 0030-2A3-4-40 | 0040-2A3-4-40 | 0055-2A3-4-40 | |
Part number | 18276784 | 18276792 | 18276806 | 18276814 | 18276822 | 18276830 | |
INPUT | |||||||
Nominal line voltage Uline according to EN 50160 | V | 3 × AC 200 – 240 ±10% | |||||
Line frequency fline | Hz | 50/60 ±5% | |||||
Line fuse | A | 10 | 16 (15)Recommended values for UL compliance | 16 (17.5)Recommended values for UL compliance | 20 (30)Recommended values for UL compliance | 32 (30)Recommended values for UL compliance | 32 (35)Recommended values for UL compliance |
Nominal input current | A | 5.7 | 10.5 | 13.2 | 16.1 | 20.9 | 26.4 |
OUTPUT | |||||||
Recommended motor power | kW | 0.75 | 1.5 | 2.2 | 3 | 4 | 5.5 |
HP | 1 | 2 | 3 | 4 | 5 | 7.5 | |
Output voltage Umotor | V | 3 × 20 – Uline | |||||
Output current | A | 4.3 | 7 | 10.5 | 14 | 18 | 24 |
Apparent output power | kVA | 1.7 | 2.8 | 4.2 | 5.6 | 7.2 | 9.6 |
PWM frequency | kHz | 2/4/6/8/12/16 | 2/4/6/8 | ||||
Speed range | min-1 | -30000 – 0 – +30000 | |||||
Maximum output frequency | Hz | 500 | |||||
Max. motor cable length, shielded | m | 100 | |||||
Max. motor cable length, unshielded | 150 | ||||||
GENERAL | |||||||
Size |
| 2 | 3
| ||||
Nominal power loss 24 V | W | 8 | |||||
Minimum braking resistance value | Ω | 27 | |||||
Maximum device terminal cross section | mm2 | 2 × 4 or (6)When using 6 mm², M4 forked cable lugs | |||||
Maximum control terminal cross section | mm2 | 0.05 – 2.5 |