PROFINET Shared Device
The devices support the Shared Device function only in blocks for all standard process data modules and for all safe process data modules.
For example, all standard process data modules of the higher-level standard controller (CPU 2) and all safe process data modules of the higher-level safety controller (CPU 1) can be assigned.
A mixed assignment of standard process data modules and safe process data modules is not possible.
The Shared Device function is supported depending on the device type:
Device | Supports function |
|---|---|
MOVI-C® CONTROLLER UHX25A‑N | Yes |
MOVI-C® CONTROLLER UHX45A‑N | Yes |
MOVI-C® CONTROLLER UHX65A‑R | No |
MOVI-C® CONTROLLER UHX85A‑R | No |
MOVI-C® FIELD CONTROLLER MFC1../FHX25.N | Yes |
MOVI-C® FIELD CONTROLLER MFC1../FHX45.N | Yes |