Construction and technical data
The following table shows the mechanical construction and technical data of the cable:
ESCHA sensor/actuator cable AL_WAKS8-1/S370 | |
|---|---|
Cable length | 1 m (and others) |
Plug connector | Socket, straight, M12 |
Number of poles | 8 |
Pin assignment | 1 WH, 2 BN, 3 GN, 4 YE, 5 GY, 6 PK, 7 BU, 8 RD |
Coding | A |
Nominal voltage | 30 V |
Current carrying capacity per pin (at 40 °C) | 2 A |
Insulation resistance | ≥108 Ω |
Volume resistance | ≤5 mΩ |
Ambient temperature | -30 °C to +90 °C |
Contact material | Metal, CuZn, gold-plated |
Contact carrier material | Plastic, TPU, BK |
Grip material | Plastic, TPU, BK |
Union material | Metal, CuZn, nickel-plated |
Seal material (socket contact) | FPM/FKM |
Shielding | Shielded |
Standards | IEC 61076-2-101 |
Degree of protection | IP65 IP67 IP68 |
Mechanical service life | > 100 mating cycles |
Cable end prefabrication | Open cable end |
Degree of pollution | 3 |
Design | Straight |
PUR, UL, S370 cable | |
|---|---|
Jacket outer diameter | 6.3 mm |
Cable jacket material | PUR |
Outer cable jacket color | Black, similar to RAL9005 |
Core cross section | 8 x 0.25 mm² |
Core insulation material | PP |
Conductor colors | White, brown, green, yellow, gray, pink, blue, red |
Litz wire structure | 32 x 0.1 mm |
Bending radius (fixed) | 5 × cable diameter |
Bending radius (flexible) | 12 × cable diameter |
Temperature range | -40 °C to +90 °C (fixed installation) -30 °C to +90 °C (flexible installation) -25 °C to +60 °C (cable carrier) |
Drag-chain insert | ≥2 million cycles |
Shielding | Yes |
Halogen free | Yes |
Torsional stress | ± 180 °/m, ≥0.5 million cycles |
Nominal cable voltage | ≤300 V |
Special features | Flame retardant, seawater resistant, recyclable, LABS free, RoHs compliant, acid and alkali resistant, ozone resistant, UV resistant, hydrolysis resistant, drag-chain compatible, torsion resistant, welding spark resistant, halogen free, silicone free, oil resistant |
Approvals | |
|---|---|
CE |
|
UKCA |
|
SIHI E |
|
CHINA RoHS |
|
cUL us Listed |
|
Classifications | |
|---|---|
ECLASS-6.0 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |