Connection cables
The following table shows the cables available for this connection:
Connection cables | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE, UKCA, UL: 29665922 | ESCHA® | 1 meters Variable
| 8 x 0.25 mm2 / DC 30 V | |||
M12, 8-pole, A-coded, female |
| Open | ||||
CE, UKCA, UL: 29666430 | ESCHA® | 3 meters Variable
| 8 x 0.25 mm2 / DC 30 V | |||
M12, 8-pole, A-coded, female |
| Open | ||||
CE, UKCA, UL: 29666422 | ESCHA® | 5 meters Variable
| 8 x 0.25 mm2 / DC 30 V | |||
M12, 8-pole, A-coded, female |
| Open | ||||
CE, UKCA, UL: 29666414 | ESCHA® | 10 meters Variable
| 8 x 0.25 mm2 / DC 30 V | |||
M12, 8-pole, A-coded, female |
| Open | ||||
