Terminals

Wiring is carried out at the connection terminals. The assignments are as follows:

No.

Name

Input/output

Function

1

PA1

Output

Motor winding A – connection 1

2

PA2

Output

Motor winding A – connection 2

3

48 V

Input

Motor voltage supply DC 20.4 V – 57.6 V

4

ENC5V

Output

Encoder voltage supply 5 V

5

ENC+A

Input

Encoder input +A (5 V/TTL)

6

ENC+B

Input

Encoder input +B (5 V/TTL)

7

ENC+Z

Input

Encoder input +Z (5 V/TTL)

8

DI1

Input

Digital input 1

9

DO

Output

Digital output

10

PB1

Output

Motor winding B – connection 1

11

PB2

Output

Motor winding B – connection 2

12

M0V

Input

Motor voltage supply GND

13

ENCoV

Output

Encoder voltage supply GND

14

ENC-A

Input

Encoder input -A (5 V/TTL)

15

ENC-B

Input

Encoder input -B (5 V/TTL)

16

ENC-Z

Input

Encoder input -Z (5 V/TTL)

17

DI2

Input

Digital input 2

18

DI3

Input

Digital input 3

18

DI3

Input

Digital input 3

INFORMATION

Please note the following when connecting the motor winding:
  • If you connect a motor branch to different output drivers, such as PA1 and PB1, this can destroy the output drivers of the stepper motor module.
  • Overtemperature of the output stage will cause the device to shut down.
  • Only connect the windings of a motor branch to the terminals of the same output driver of the stepper motor module, e.g. one motor branch to PA1 and PA2, the other motor branch to PB1 and PB2.
Fusing

The DC 20.4 V – DC 57.6 V voltage supply for the stepper motor must be protected with an external fuse appropriate to the maximum current, i.e. maximum 8 A with an 8 A fuse (fast-acting) and/or an 8 A miniature circuit breaker with "Z" characteristics.