0x8300-06 – Reference travel speed V1

Index-Sub

Type

RW

Default

Range of values

Unit

Description

0x8300-06

S32

R/W**

0

-8388608 –

8388607

(user)

Reference travel speed V1

This object defines the reference travel speed V1 for moving to the home position. Reference travel mode 17 involves a two-stage procedure:

1.

The system moves in the direction of the target position (0x8300-05) with reference travel speed V1 (0x8300-06) until the reference switch is passed.

2.

The system then decelerates to speed 0, accelerates again (0x8300-08 and 09) and moves in the negative direction at speed V1.

3.

If the reference switch is crossed again, the system brakes again and accelerates in the positive direction to speed V2 (0x8300-07).

4.

The third time the reference switch is passed, the home position (offset: 0x8300-10) is set and the system approaches this position.