0x8100-05 – Bit bar – Warnings

Index-Sub

Type

RW

Default

Range of values

Unit

Description

0x8100-05

U32

R

0

0 – 0xFFFFFFFF

Bit bar warnings

 

0: not active, 1: active

  • Bit 7 – 0: reserved
  • Bit 8: Lag error limit warning
    • "0x8480-10 – Lag error", "0x8480-11 – Lag error limit warning"
  • Bit 11 – 9: reserved
  • • Bit 12: µ-controller temperature warning
    • "0x8780-02 – µ-controller temperature actual value" > "0x8780-03 – µ-controller temperature warning"
  • • Bit 13: Temperature warning power stage in function module
    • "0x8780-07 – Power output stage temperature actual value" > "0x8780-08 – Power output stage temperature warning upper limit"
  • • Bit 14, 15: Reserved
  • • Bit 16: Warning undervoltage VIN 48 VDC
    • "0x8680-02 – Power supply voltage actual value" < "0x8680-04 – Power supply voltage warning lower limit"
  • • Bit 17: Warning overvoltage VIN 48 VDC
    • "0x8680-02 – Power supply voltage actual value" > "0x8680-05 – Power supply voltage warning upper limit"
  • Bit 18 – 26: reserved
  • Bit 27: Warning Out of SYNC – 1. SYNC signal failure
    • Synchronous positioning
  • Bit 28 – 31: Reserved