Type designation

The following table shows an example of the motor type designation.

23

IP

2

076

300

4

B

L

EK

001

23

Size

23 = 57 mm

34 = 86 mm

IP

Basic structure

IP = IP65 (except at shaft output)

2

Step angle

2 = 1.8°

076

Total length in mm

076 = 76 mm

300

Nominal current / 100 (A)

300 = 3 A

4

Number of cores

B

Shaft configuration

A = single shaft

L

Wiring method

L = loose discrete wire

T = integrated plug

EK

Options

EK = encoder series

001

Customer order number