Environmental conditions
Environmental conditions | |
|---|---|
Climate category | EN 60721-3-1, class 3K3 |
Ambient temperature during operation | -10 °C to +40 °C, with power reduction up to +50 °C |
Ambient temperature during transportation and storage | Maximum fluctuation 20 K/hour, -20 °C to +60 °C |
Permissible humidity during operation | 20% to 90% relative humidity, no condensation |
Permissible humidity during transportation and storage | 90% relative humidity, no condensation |