Fusing

The DC 20.4 V – 57.6 V voltage supply for the motor must be protected with an external fuse appropriate to the maximum current, i.e. max. 8 A with an 8 A fuse (fast-acting) and/or an 8 A miniature circuit breaker with "Z" characteristics.

You can connect the following cables to the modules:

  • VMax: 250 V
  • IMax: 8 A
  • Cable cross section: 0.2 mm2 – 1.5 mm2
  • Stripping length: 10 mm