General technical data of MOVIGEAR® classic
Operating mode | S1, DB (EN 60034-1) |
Type of cooling | Natural cooling according to DIN 41751 and EN 61800-5-1 |
Degree of protection | Standard: IP 65 in accordance with EN 60529 (housing enclosed and all cable entries sealed) |
Installation altitude | Up to h ≤ 1000 m without restrictions. The following restrictions apply to altitudes ≥ 1000 m:
Over 2000 m only overvoltage category II, external measures are required for overvoltage category III. Overvoltage categories according to EN 60664-1. |
Proof of mechanical strength | 3M5/5M1 according to DIN EN 60721-3-3/-5 |
Required preventive measure | Grounding of the device |