Environmental conditions
Environmental conditions | |
|---|---|
Climatic conditions | Extended storage (weatherproof): EN 60721-3-1 (1998), class 1K2, |
Transport (weatherproof): EN 60721-3-2, class 2K3, | |
Operation (fixed installation, weatherproof): EN 60721-3-3, class 3K3, Ambient temperature -30 °C to +60 °C (deviating from the standard)Observe the permitted temperature range of the oil in use (see chapter "Lubricant table").
| |
Chemically active substances | Extended storage (weatherproof): EN 60721-3-1 (1998), class 1C2, |
Transport (weatherproof): EN 60721-3-2 class 2C2, | |
Operation (fixed installation, weatherproof): EN 60721-3-3 class 3C2, no salt mistUse is only possible with the wet-area design (option /WA). | |
Mechanically active substances | Extended storage (weatherproof): EN 60721-3-1 (1998), class 1S1, no conductive dust |
Transport (weatherproof): EN 60721-3-2, class 2S1 | |
Operation (fixed installation, weatherproof): EN 60721-3-3 class 3S1, no conductive dust | |