Configuration data update
INFORMATION

When replacing a MOVI‑C® FIELD CONTROLLER, observe the information in chapter Installation and in the Safety notes.
INFORMATION

For information on replacing the drives, refer to the manual of the corresponding application inverter.
INFORMATION

The variable values permanently stored on the MOVI‑C® FIELD CONTROLLER are not stored on the OMH memory card by default. To store the variable values on the OMH memory card, program a corresponding IEC program.
Do the following when replacing a MOVI‑C® FIELD CONTROLLER:
- In MOVISUITE®, open the configuration of the MOVI‑C® FIELD CONTROLLER.
- Open the "Data management" submenu.
- Under "Configuration data", enable the "Controller replacement function".
- Click on the [Update configuration data] button.
- The current failsafe data of the MOVI‑C® FIELD CONTROLLER is stored once on the OMH memory card. All of the data that is required when replacing the MOVI‑C® FIELD CONTROLLER is in this way stored on the OMH memory card so that the system can run again in the same way as before the replacement. A detailed list of the stored data can be found in the table below. This information may vary depending on the firmware version.
INFORMATION

The PROFINET device name is not saved and restored. To save the PROFINET device name, assign the name via the control software of the PLC or perform a topology-based naming so that the PLC project assigns the name automatically.
NV data | Category |
|---|---|
IP settings | Backup and restore |
IEC settings | Backup and restore |
Customer-specific device designation | Backup and restore |
Fieldbus parameters | Backup and restore |
Time/date settings | Backup and restore |
Device faults and info | Backup only, no restore |
Device faults and info | Backup only, no restore |
IEC RETAIN/PERSISTENT | Not backed up. To back up this data, contact SEW‑EURODRIVE Service. |
- Insert the OMH memory card of the MOVI‑C® FIELD CONTROLLER to be replaced into the corresponding card slot of the new MOVI‑C® FIELD CONTROLLER.
- The most recently saved failsafe data is transferred from the OMH memory card to the MOVI‑C® FIELD CONTROLLER.