General technical data
Power loss | 12 W |
Interference immunity | EN 61800‑3; 2nd environment (industrial environment) |
Interference emission | EN 61800-3; category C1 |
Ambient temperature ϑamb | See chapter Environmental conditions |
Operating mode | S1, continuous duty according to EN 60034‑1 |
Type of cooling | Natural cooling to DIN 41751 and EN 61800-5-1 |
Degree of protection | Standard: IP65 according to EN 60529 (housing closed and all cable bushings sealed) |
Pollution class | 2 in accordance with IEC 60664-1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Required preventive measures | Grounding of the device |
Signaling functions | Display elements on the housing to indicate the device state |
Current carrying capacity of terminals |
|
Installation altitude | Up to h ≤ 1000 m: without restrictions The following restrictions apply to altitudes > 1000 m:
|
Proof of mechanical strength | See chapter Environmental conditions |
Mass | 3.7 kg |