"PLC" status LED
The following table describes the display functions of the "PLC" LED:
During boot phase
Status | Possible cause | Measure |
|---|---|---|
Red | The firmware of the device fails to boot. | Contact SEW‑EURODRIVE Service. |
Orange | The SD memory card is not inserted. | Insert an SD memory card into the device. |
The data system of the SD memory card is corrupt. | Contact SEW‑EURODRIVE Service. | |
Green | The SD memory card has faulty content. | Contact SEW‑EURODRIVE Service. |
Red, flashing at 1 Hz | The SD memory card has faulty content. The firmware of the device is faulty. | Contact SEW‑EURODRIVE Service. |
During operation
Status | Possible cause | Measure |
|---|---|---|
Green, flashing at 0.5 Hz | The firmware of the device is running properly. | – |
Red, flashing at 0.5 Hz | The firmware of the device is faulty. | Contact SEW‑EURODRIVE Service. |