Type designation of the connection unit
The following table shows the type designation of the connection unit:
CU | Product family CU = Connection unit |
F | Hardware design F = Design for decentralized controller (FHX) |
1 | Size of the electronics cover 1 = Suitable for electronics cover (controller) |
S | Fieldbus connection configuration S = Fieldbus via M12 in the electronics cover (controller), system bus via MINI I/O plug connector |
– | |
FHX | Variant FHX = Decentralized controller |
– | |
5 | Connection voltage 5 = AC 500 V |
X | Interference suppression X = Without basic interference suppression |
3 | Connection type 3 = 3-phase |
– | |
C | Version |