Type designation

The following table shows the type designation of the MOVI-C® FIELD CONTROLLER standard/advanced:

MFC

Product family

MFC = MOVI-C® FIELD CONTROLLER

1

Variant

1 = Device variant 1 for EtherCAT®/SBusPLUS devices

0

Front module

0 = Closed

 

000

Switch disconnector

000 = Without switching element

D01 = Switch disconnector with feedback contact without line protection

 

5

Power connection

5 = 380 – 500 Vac

X

Interference suppression

X = Without basic interference suppression

3

Connection type

3 = 3-phase

 

C

Version

/

 

FHX

Electronics cover (controller) design

See chapter "Type designation of the electronics cover (controller)"

/

 

IV

Options

IV = Plug connector

PE = Pressure compensation fitting