Connection to terminal X_2A of open-end cables with HAN-10E plug connector
The following table shows the core assignment of cables with the following part numbers:
Part numbers |
|---|
28128524 |
Assembly | |||||||
|---|---|---|---|---|---|---|---|
Open cable end at the motor | Motor connection depending | Assembled plug connector | |||||
Without | Three-wire brake (E.g. BE/BZ | Two-wire brake (e.g. BK/BP |
| ||||
Conductor color/ | Identification | Assembly | Description | Signal | Contact | ||
Black | U1 | Conductor end sleeve | Motor connection, phase U | U | 1 | ||
V1 | Conductor end sleeve | Motor connection, phase V | V | 2 | |||
W1 | Conductor end sleeve | Motor connection, phase W | W | 3 | |||
Red | 13 | Conductor end sleeve | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 13 | Brake+ | Brake 13 | 4 |
White | 14 | Conductor end sleeve | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 14 | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 14 | 6 |
Blue | 15 | Conductor end sleeve | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 15 | Brake- | Brake 15 | 5 |
Green/yellow | – | Conductor end sleeve | Protective earth connection | PE | PE | ||
Black | 1 | Conductor end sleeve | Temperature sensor+ connection | Temp+ | 9 | ||
Black | 2 | Conductor end sleeve | Temperature sensor- connection | Temp- | 10 | ||
– | – | – | – | res. | 7, 8 | ||
