Connection to terminal X_2A of the open-end cables and with M23 plug connector
The following table shows the core assignment of cables with the following part numbers:
Part numbers |
|---|
18191290, 18191304 |
Assembly | |||||||
|---|---|---|---|---|---|---|---|
Open cable end at the motor | Motor connection depending | Assembled plug connector | |||||
Without | Three-wire brake (E.g. BE/BZ | Two-wire brake (e.g. BK/BP |
| ||||
Conductor color/ | Identification | Assembly | Description | Signal | Contact | ||
Black | U | Open end | Motor connection, phase U | U | U | ||
V | Open end | Motor connection, phase V | V | V | |||
W | Open end | Motor connection, phase W | W | W | |||
Black | 1 | Open end | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 13 | Brake+ | Brake 13 | C |
Black | 2 | Open end | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 14 | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 14 | B |
Black | 3 | Open end | ReservedReserved conductors must be isolated and fixed in the connection box. | Brake 15 | Brake- | Brake 15 | D |
Green/yellow | – | Open end | Protective earth connection | PE | PE | ||
White | WH | Open end | Temperature sensor+ connection | Temp+ | H | ||
Blue | BU | Open end | Temperature sensor- connection | Temp- | L | ||
– | – | – | – | res. | A | ||
