Assignment of terminal X2_A with MMF..DI.. design
For motors without digital interface (MOVILINK® DDI interface)
Terminal | No. | Marking | Connection | |
|---|---|---|---|---|
Brake control /B | /BES brake control | |||
X2_A
For MMF...DI design
For motors | D | White | Connection of brake 14 White | Brake connection 14 Accelerator coil: White |
C | White | Connection of brake 13 Red | Connection of brake +
| |
B | White | Connection of brake 15 Blue | Connection of brake -
| |
A1 | White | Temperature sensor connection (Temp +) | ||
T2 | White | Temperature sensor connection (Temp -) | ||
U | Gray | Motor connection, phase U | ||
V | Gray | Motor connection, phase V | ||
W | Gray | Motor connection, phase W | ||
Wiring diagrams
The following figures show the connection options for motors with digital interface (MOVILINK®DDI interface).

