Calculation
- Determining the cyclic duration factor
- Cyclic duration factor cdf = braking time/cycle duration
- Cyclic duration factor cdf = (7 s/28 s) × 100% = 25%
- When selecting the braking resistor, observe the assignment of inverter and braking resistor, see chapter "Technical data" > "Braking resistors" > ... > Assignment.
- Determine the overload capacity
- Determining the overload factor, e.g. for a flatpack resistor at a cyclic duration factor cdf of 25% from the respective diagram.
- Calculating the braking power at 100% cdf
- Braking power 100% cdf = average braking power/overload factor
- Braking power 100% ED = 0.4 W/3.0 = 0.133 kW
- The braking power of the braking resistor at 100% cdf must be ≥ 0,133 kW.
- Selecting the braking resistor
- For MOVIMOT® flexible, the minimum permitted braking resistance value = 100 Ω, see chapter "Technical data" > Braking resistors BW.../BW...-T.
- Selected braking resistor: BW100-005/K1.5
- Resistance value RBR = 100 Ω
- Peak braking power: 1.8 kW
- Current-carrying capacity at 100% cdf: 0.2 kW