General information
Safety notes for MOVIMOT® flexible
Product description
Technical data
Configuration of the drive unit
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Address list
General information
loading...
Safety notes for MOVIMOT® flexible
loading...
Product description
loading...
Technical data
loading...
Configuration of the drive unit
Preliminary information
SEW-Workbench
Schematic workflow for project planning
Control mode
FCB concept
Drive selection
Recommendations for motor and inverter selection
Motor/inverter characteristic curves
Selecting an inverter
Selecting the braking resistor
Supply system cables and motor cables
EMC-compliant installation according to EN 61800-3
Line components
24 V supply voltage selection
Energy-saving functions
UL-compliant installation
Control mode
loading...
FCB concept
loading...
Drive selection
loading...
Recommendations for motor and inverter selection
loading...
Selecting an inverter
loading...
Selecting the braking resistor
General Information
Derating due to the ambient temperature
Selection criteria
Calculation example
Supply cable for braking resistor
Protection against thermal overload of the braking resistor
Parallel connection of braking resistors
Selection criteria
loading...
Calculation example
Given
Required
Calculation
Supply system cables and motor cables
loading...
Line components
loading...
24 V supply voltage selection
loading...
Energy-saving functions
loading...
UL-compliant installation
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Operation
loading...
Service
loading...
Inspection and maintenance
loading...
Given
Peak braking power: 1 kW
Average braking power: 0.4 kW
Braking time: 7 s
Cycle duration: 28 s
❮
❯
MOVIMOT® flexible DAC
Language
Deutsch
English
Español
Brasileiro
汉语
SEW-EURODRIVE
Home
Configuration of the drive unit
Selecting the braking resistor
Calculation example
Given