KNZ63. right-angle gear unit
The right-angle gearmotor of type KNZ63. The DCA63.. has a compact design thanks to its combination of right-angle and planetary stages in one housing. The gearmotor has high torques, as the planetary output stage consists of 5 straight-geared planet gears made of hardened sintered steel. In the case of an upstream helical planetary stage, the right-angle stage is designed to provide optimum conditions for the engaging gears. This improves the running smoothness. Due to its high level of efficiency, the right-angle gearmotor does not feature a self-locking mechanism.
The following table provides an overview of the designs.
Designation | |
|---|---|
KNZ..A | Adapter mounting, solid shaft with key |
The following table provides an overview of the most important technical data of MOVIMOT® performance ELV drive units with right-angle gear unit.
Drive Unit | KNZ63 DCA.. | ||
|---|---|---|---|
|
|
| |
Nominal output speed Refers to ne = 4000 min-1 | na min-1 | 236 | 74 / 47 |
Continuous output torque Refers to ne = 1500 min-1 | Ma Nm | 8 | 22 |
Peak output torque | Mpk Nm | 20 | 56 |
Overhung load on the output end at Ma Refers to ne = 1500 min-1 | FRa N | 600 | 600 |
Reduction ratios | i | 17 | 54 / 84.8 |
Number of stages | 2 | 3 | |
Gear unit backlash | <1.2° | <1.2° | |

