Planetary gear unit
The planetary gearmotor of type PNZ63. DCA63.. has an overload-capable gear unit for high peak loads. Thanks to its compact design, the planetary gearmotor offers excellent running smoothness and is very powerful. The gearmotor offers high reduction ratios in both the first and second stage. It has no offset.
The following table provides an overview of the designs.
Designation | |
|---|---|
PNZ..A | Adapter mounting, solid shaft with key |
The following table provides an overview of the most important technical data of MOVIMOT® performance ELV drive units with planetary gear unit.
Drive Unit | PNZ63 DCA.. | ||
|---|---|---|---|
|
|
| |
Nominal output speed Refers to ne = 4000 min-1 | na min-1 | 800 | 267 / 89 |
Continuous output torque Refers to ne = 1500 min-1 | Ma Nm | 22 | 61 / 58 |
Peak output torque | Mpk Nm | 66 | 150 |
Overhung load on the output end at Ma Refers to ne = 1500 min-1 | FRa N | 350 | 350 |
Reduction ratios | i | 5 | 15 / 45 |
Number of stages | 1 | 2 | |
Gear unit backlash | < 1.1° | < 1.2° | |

