W.0. right-angle gear unit
The right-angle gearmotor of type W.0. DCA63.. offers an extended nominal speed range due to 5 reduction ratios. The right-angle gear unit has the tried and tested SPIROPLAN® gearing and can be delivered with either a hollow or solid shaft.
The following table provides an overview of the designs.
Designation | |
---|---|
W.. | Solid shaft with key |
WA.. | Hollow shaft with keyway |
The following table provides an overview of the most important technical data of MOVIMOT® performance ELV drive units with right-angle gear unit and SPIROPLAN® gearing.
Drive Unit | W02 DCA.. WA02 DCA.. | W03 DCA.. WA03 DCA.. | |
---|---|---|---|
| |||
Nominal output speed Refers to ne = 4000 min-1 | na min-1 | 609 – 83 | 609 – 83 |
Continuous output torque Refers to ne = 1500 min-1 | Ma Nm | (12) / 15 | (19) / 25 |
Peak output torque | Mpk Nm | (12) / 15 | (19) / 25 |
Overhung load on the output end at Ma Refers to ne = 1500 min-1 | FRa N | 900 | 1800 |
Reduction ratios | i | 6.57 – 48.0 | 6.57 – 48.0 |
Number of stages | 1 | 1 | |
Gear unit backlash | < 0.5° | < 0.5° |