Digital motor integration

The MOVILINK® DDI digital interface transmits performance, brake and diagnostic data between the inverter and the motor. Single-cable technology forms the basis for the energy supply and seamless data exchange.

No matter how extensive your system is, you only need one hybrid cable to supply the motor with power and establish communication with the frequency inverter. This saves time and money during installation, because the exceptionally robust and high-performance design of the cable with coaxial signal cable makes it possible to implement compact installations with ease.

This motor integration has the following characteristics:

  • Digital single-cable technology for synchronous motors, asynchronous motors, linear motors as well as decentralized drive technology
  • Hybrid single-cable technology with uniform plug connector for power supply and data transfer
  • Cable lengths up to 200 m
  • Exceptionally robust, high-performance design with coaxial signal cable – enables extremely compact installation and a high degree of protection
  • Fully integrated digital motor encoder in various designs
  • Fully integrated brake control with wear measuring function
  • The signal cable is linked to the inverter using a series-standard coaxial connector
  • One channel: quick startup thanks to the electronic nameplate and detailed operating status display at all times, indicating data such as motor power, motor temperature monitoring, brake supply, brake wear, encoder information and other sensors