Technical data
Braking resistor | Unit | BW006-025-01The braking resistor has a 1 Ω tap. | BW006-050-01The braking resistor has a 1 Ω tap. | BW106-T | BW206-T | |
---|---|---|---|---|---|---|
Part number | – | 18200117 | 18200125 | 18200834 | 18204120 | |
Peak braking power | kW | 114.3 | ||||
Current-carrying capacity | 100% cdf | kW | 2.5 | 5 | 13.5 | 18 |
50% cdf | kW | 4.3 | 8.5 | 23.0 | 30.6 | |
25% cdf | kW | 7.5 | 15.0 | 40.5 | 54.0 | |
12% cdf | kW | 11.3 | 22.5 | 60.8 | 81.0 | |
6% cdf | kW | 19.0 | 38.0 | 102.6 | 114.3 | |
Observe the regenerative power limit of the inverter, see chapter Technical data of basic device. | ||||||
Resistance value RBW | Ω | 5.8 ± 10% | 6 ± 10% | |||
Tripping current IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C. | A | 20.4 | 28.9 | 47.4 | 54.8 | |
Design | – | Grid resistor mounting position 1 | ||||
Power connections | – | M8 bolt | ||||
Tightening torque | Nm | 5 – 6 | ||||
PE connection | – | M6 bolt | ||||
Tightening torque PE | Nm | 2.5 – 3 | ||||
Degree of protection | – | IP20 in accordance with EN 60529 | ||||
Ambient temperature ϑamb | °C | -30 – 40 | ||||
Mass | kg | 7.5 | 12 | 30 | 40 |