Setpoint input
The travel parameters can be transferred via fieldbus or as fixed setpoints. When selecting the "fixed setpoints" option in the Module configuration, the respective process data words will be ignored.
The following table shows the relation between the setpoints and their sources:
Setpoint input | Travel parameter | Setpoint source |
|---|---|---|
Rapid speed/ | Fixed setpoint | To be set in the module configuration |
Fieldbus | PO 2 rapid speed | |
Acceleration | Fixed setpoint | To be set in the module configuration |
Fieldbus | PO 3 acceleration | |
Deceleration | Fixed setpoint | To be set in the module configuration |
Fieldbus | PO 4 deceleration | |
Creep | Fixed setpoint | To be set in the module configuration |
Fieldbus | PO 7 creep speed | |
Deceleration stop | Fixed setpoint | To be set in the module configuration |
Fieldbus | PO 8 deceleration stop | |
Variable jerk timeAvailable when activated in the MOVIKIT® basic settings.
| Fixed setpoint | To be set in the module configuration |
Fieldbus | PO 9 jerk time |