Requirements for cycle diagrams
The following chapters provide a cycle diagram for each operating mode to help you better understand the operating principle. They also provide a process sequence with a description of the signals to be set as well as of signal states. The following requirements apply:
Requirement | Process data | Signal state |
|---|---|---|
Ready for operation | PI 1:0 | "1": Ready for operation |
STO inactive | PI 1:1 | "1": STO inactive |
No fault present | PI 1:8 | "0": No fault |
No warning present | PI 1:9 | "0": No warning |
Startup has been performed correctly | ||
Output stage enabled | ||