MOVIKIT® Positioning Drive
Version | Change | |
|---|---|---|
1.1.200.1 | MOVISUITE® V2.0 System package: 9 Release date: Device firmware: 3 | Fieldtest version. For detailed information on the included functions, refer to the respective MOVISUITE® manual. |
2.0.0.200 | MOVISUITE® V2.1 System package: 10 Release date: Device firmware: | First series version. New functions:
Revisions to the previous version:
|
2.1.0.200 | MOVISUITE® V2.2 | Revisions to the previous version: Error correction of the first cycle in application mode "401: Relative positioning": When selecting application modes 401, 402, 403 or 404, the system briefly switches to FCB 26 to correctly set the reference point for relative positioning. If the drive is still moving when application mode 401 is activated, FCB 26 decelerates the drive until it stops. The stop point is the reference point for relative positioning. The drive does not decelerate when changing to application modes 402, 403, and 404. |
3.0.2.200 | MOVISUITE® V2.10 Release date: Device firmware: | New functions:
Changes: When assigning the MOVIKIT® Positioning Drive, the inputs/outputs are parameterized as defined in the MOVIKIT® default assignment with hardware limit switches. INFORMATION: If no hardware limit switches are connected to the inverter, error "E‑29.3 HW limit switch: Limit switch missing" is triggered after assigning the software module. |
6.0.0.200 | MOVISUITE® V2.20 Release date: | Corrective measures: The digital outputs are set to 0 in the event of a fieldbus timeout. |
6.1.1.200 | ModuleUpdatePackage V2.21.1 Release date: | Corrective measures:
|
9.0.3.200 | MOVISUITE® V2.30 Release date: | New functions:
|
10.0.20.200 | MOVISUITE® Data Update V2.31.2 Release date: | New functions/modified behavior:
New operating modes:
New devices:
Restrictions: The additional function "Parameter channel via process data" is no longer available |