MOVIKIT® Velocity Drive
Version | Change | |
|---|---|---|
1.1.200.1 | MOVISUITE® V2.0 System package: 9 Release date: Device firmware: 3 | First series version. For detailed information on the included functions, refer to the respective MOVISUITE® manual. |
2.0.0.200 | MOVISUITE® V2.1 System package: 10 Release date: Device firmware: 4 and 5 | New functions:
Corrective measures: In version V1.1, bit PI 1:11 "Setpoint/actual speed comparison" signal did not provide a valid signal at negative speed in FCB 05. |
3.0.3.200 | MOVISUITE® V2.10 Release date: Device firmware: 6.0 and later | New functions:
Change: Assignment of digital inputs/digital outputs in delivery state:
|
6.0.0.200 | MOVISUITE® V2.20 Release date: | New functions: Variable torque limiting Q1 (2 PD) in MOVISUITE® advanced Corrective measures: The digital outputs are set to 0 in the event of a fieldbus timeout. |
6.1.0.200 | ModuleUpdatePackage V2.21.1 Release date: | Corrective measures:
|
9.0.4.200 | MOVISUITE® V2.30 Release date: | New functions/modified behavior:
|
10.0.13.200 | MOVISUITE® Data Update V2.31.2 Release date: | New functions:
New devices:
Restrictions:
|