Direct coupling
Parameter name | Value |
---|---|
Direct coupling | |
Master source |
|
Index: 50005.5 | |
IEC name: - | |
Master axis name INFORMATION: Visible with "Configured axis" master source. | Selects the master axis |
Index: 50005.1 | |
IEC name: - | |
EncoderInterface name INFORMATION: Visible with "EncoderInterface" master source. | Selects the EncoderInterface |
Index: 50005.11 | |
IEC name: - | |
Settings of the master source | |
Modulo minimum | Modulo limit minimum (in user units) |
Index: 50005.4 | |
IEC name: ProfileGeneration.Tracking.Config.lrMasterModuloMin | |
Modulo maximum | Modulo limit maximum (in user units) |
Index: 50005.3 | |
IEC name: ProfileGeneration.Tracking.Config.lrMasterModuloMax | |
Number of decimal places | Number of decimal places of the master signal |
Index: 50005.8 | |
IEC name: ProfileGeneration.Tracking.Config.uiMasterResolution | |
Time factor for speed | Time base applicable to the speed of the master signal:
|
Index: 50005.9 | |
IEC name: ProfileGeneration.Tracking.Config.stTimeBaseFactor.eVelocity | |
Time factor for acceleration | Time base applicable to the acceleration of the master signal:
|
Index: 50005.10 | |
IEC name: ProfileGeneration.Tracking.Config.stTimeBaseFactor.eAcceleration | |
Master/slave gear ratio | |
Numerator | Numerator value (diTrackingNumerator) of the transmission ratio between master and slave in user units of the slave axis. The following limit applies:
|
Index: 50005.6 | |
IEC name: ProfileGeneration.Tracking.In.diTrackingNumerator | |
Denominator | Denominator value (diTrackingDenominator) of the transmission ratio between master and slave in user units of the master axis. The following limit applies:
|
Index: 50005.7 | |
IEC name: ProfileGeneration.Tracking.In.diTrackingDenominator |