Basic settings
Parameter name | Description |
---|---|
Associated axis group members of the MOVIKIT® MultiAxisController | |
Specify associated axis group members by means of a decimal value (bit coding) or by setting the respective bits using sliders. | |
Index: 50010.1 | |
IEC name: Controller.Config.uiAssociatedAGMembers | |
Take account of external encoders | |
Define external encoders via sliders. The number of sliders displayed depends on the number of subordinate axis group members. | |
Index: 50010.60-50010.63 | |
IEC name: Controller.Config.EnableExternalEncoder.xAGMember1-4 | |
Take into account motor encoder (visible only in expert mode) | |
Specify the motor encoder via the slider. The number of sliders displayed depends on the number of subordinate axis group members. | |
Index: 50010.65-50010.68 | |
IEC name: Controller.Config.EnableMotorEncoder.xAGMember1-4 | |
Functions used | |
Change of priority during runtime |
|
Index: 50010.109 | |
IEC name: _fbController._stConfig.stOptionalModes.xTorqueSkewing | |
Torque priority of the compensation | An operating mode of the "Torque" operating mode group has been selected in the "MultiAxisController – Control function" configuration menu. This includes the "Torque", "User-defined speed correction values" and "User-defined speed correction values with diagnostics" operating modes. The "MOVIKIT® MultiAxisController Torque" license is required to use these operating modes. |
Index: 50010.103 | |
IEC name: _fbController._stConfig.stOptionalModes.xTorqueLeveling | |
Skew priority of the compensation | An operating mode of the "Skew" operating mode group has been selected in the "MultiAxisController – Control function" configuration menu. This includes the "Skew", "Skew without overload guard", and "User-defined skew error" operating modes. The "MOVIKIT® MultiAxisController Skewing" license is required to use these operating modes. |
Index: 50010.104 | |
IEC name: _fbController._stConfig.stOptionalModes.xSkewLeveling | |
Activation of up to 4 axis group members | 3 or 4 axis group members are subordinated to the software module. The "MOVIKIT® MultiAxisController add-on FourAxes" license is required to operate this arrangement. |
Index: 50010.105 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonFourAxes | |
Cascading | Another instance of the software module is subordinate to the software module (cascade). The "MOVIKIT® MultiAxisController add-on Cascading" license is required to operate this arrangement. |
Index: 50010.106 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonCascade | |
Anti-sway control Information: The Configuration menu becomes visible when activated. | Activate the add-on for configuring vibration suppression measures. The "MOVIKIT® MultiAxisController add-on AntiSway" license is required for this purpose. |
Index: 50010.108 | |
IEC name: _fbController._stConfig.stOptionalModes.xAddonAntiSway | |
Combined encoder evaluation | A combined encoder source is used in the encoder evaluation, in the skew balancing, or in the overload guard. |
Index: 50010.107 | |
IEC name: _fbController._stConfig.stOptionalModes.xAdvancedEncoderEvaluation | |
Expert mode | Display additional setting fields in various configuration menus. The user itself is responsible for properly configuring these setting fields. If expert mode is not used, all setting fields of expert mode are set to the default value to ensure optimum operation of the software module. |
Index: 50000.106 | |
IEC name: – | |
Tools used | |
Optimization monitor | A visualization is integrated in the IEC Editor that can be used for manual operation of the software module and for optimizing the control technology. |
Index: 50010.110 | |
IEC name: – |