Brake chopper and braking resistance
MOVIMOT® advanced | ||||||
---|---|---|---|---|---|---|
Size of electronics cover | Size 1 | Size 1 | ||||
Electronics cover (inverter) | ..0020.. | ..0025.. | ..0032.. | ..0040.. | ..0055.. | |
Minimum braking resistance | RBWmin | 100 Ω | ||||
Brake chopper continuous power | 550 W | 750 W | 900 W | 900 W | 900 W | |
Brake chopper peak power | 300% of the apparent output power SN × 0.9 | 225% SN x 0.9 |