Motor, electronics cover (3000 minˉ¹ speed class)

MOVIMOT® advanced

DR2C..

71MS4
/D..

71M4
/D..

71M4
/D..

80MK4
/D..

Size of electronics cover

Size 1
without cooling fins

Size 1
with cooling fins

Electronics cover (inverter)

..0032..

..0040..

..0055..

..0055..

Nominal output current of the electronics cover (inverter)

3.2 A

4.0 A

5.5 A

5.5 A

Nominal power

PN

1.35 kW

1.70 kW

2.10 kW

2.26 kW

Nominal torque

MN

4.3 Nm

5.4 Nm

6.7 Nm

7.2 Nm

Maximum torque

Mmax

9.0 Nm

13.5 Nm

13.5 Nm

18.0 Nm

Nominal speed

nN

3000 min-1

Speed setting range

without
encoder

1:40

with
encoder

1:3000in preparation

Brake typeStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

 

BE1

BE1

BE1

BE2

Braking torqueStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

MB

7 Nm

10 Nm

10 Nm

14 Nm

Inertia

without brake

JMot

5.43

10-4 kgm2

7.33

10-4 kgm2

7.33

10-4 kgm2

16.83

10-4 kgm2

with brake

JBMot

6.73

10-4 kgm2

8.63

10-4 kgm2

8.63

10-4 kgm2

21.33

10-4 kgm2

Mass

 

without brake

 

11.4 kg

12.7 kg

12.7 kg

15.0 kg

with brake

 

14.0 kg

15.3 kg

15.3 kg

19.2 kg