Electronics cover (inverter) size 1

MOVIMOT® advanced

Size of electronics cover

Size 1
without cooling fins

Size 1
with cooling fins

Electronics cover (inverter)

..0020..

..0025..

..0032..

..0040..

..0055..

Nominal output current
electronics cover

fPWM = 4 kHz, Vline = 400 V

IN_inverter

2.0 A

2.5 A

3.2 A

4.0 A

5.5 A

Apparent output power

SN

1.4 kVA

1.7 kVA

2.2 kVA

2.8 kVA

3.8 kVA

Overload capacity
of IN_inverter
at FPWM = 4 kHz

Vline = 400 V

300%

foff < 3 Hz: 220%

foff > 3 Hz: 300%

Vline = 500 V

foff < 3 Hz: 270%

foff > 3 Hz: 300%

foff < 3 Hz: 200%

foff > 3 Hz: 280%

The overload capacity of the drive unit is limited to 210% MN and can be further limited depending on the gear unit ratio. Set the torque limit of the inverter accordingly. The maximum permissible output torques for MOVIMOT® advanced with gear units can be found in the "Gear motors .. MOVIMOT® advanced" catalog.

PWM frequency

fPWM

4/8/16 kHz (adjustable)

Max. output frequency

fmax

V/f:

599 Hz

VFCPLUS:

250 Hz

CFC:

500 Hz

ELSM®:

500 Hz

Nominal power loss

Power section

PV

19 W

24 W

31 W

40 W

58 W