Analog input

Analog input

Number of inputs

1

Input type

Single-ended input (0V24)

Voltage input

Uin = DC 0 to +10 V

Resolution 11 bit

Internal resistance Ri >10 kΩ

Current input

Iin = DC 0 – 20 mA or DC 4 – 20 mA (selectable)

Resolution 10 bit

Internal resistance Ri = 250 Ω

24 V output (24V_OUT)

Can be used to supply the analog input.

Permitted output current: 100 mA