General
MOVIMOT® advanced | |
|---|---|
No. of times power may be switched on/off | 1 × per minute |
Minimum switch-off time for power off | 10 s |
Duty type | S1, DB (EN 60034-1) |
Type of cooling | Natural cooling |
Reporting functions | Display elements to indicate the device state |
Required preventive measure | Grounding the device |
Current carrying capacity of the terminals | See chapter:
|
Interference immunity | EN 61800-3, 2. Environment (industrial environment) |
Interference emission | EN 61800-3 category C3 No EMC category is specified with IT networks. |
Mass | See chapter "Technical data" > "Device data" > "General technical data for MOVIMOT® advanced" > Motor .. |