Drive unit without /DI option
The following derating applies for operating the drive unit without "/DI" option in the ambient temperature range from +40 °C to +60 °C:
The thermal speed/limit torque characteristic curve is re-scaled towards the origin (minimized). The thermal operating point based on rms torque and thermally effective speed of the application must be below the re-scaled characteristic curve.
TU | Ambient temperature [°C] |
M0 | Standstill torque under nominal conditions |
M0(TU) | Standstill torque at increased temperature 40 °C < TU < 60 °C |
nN | Rated speed |
nN(TU) | Rated speed at increased temperature 40 °C < TU < 60 °C |
Ke | Transmitter factor = 1 |