Environmental conditions

Environmental conditions

Climatic conditions

  • Extended storage (weatherproof):
  • EN 60721-3-1 (1998) class 1K2,
    ambient temperature -30 °C to +70 °C (deviating from the standard),
    non-condensing, no condensation
  • Transport (weatherproof):
  • EN 60721-3-2, class 2K3,
    ambient temperature -25 °C to +70 °C,
    non-condensing, no condensation
  • Operation (fixed installation, weatherproof):
  • EN 60721-3-3 class 3K3,
  • Ambient temperature -30 °C to +60 °C (different to class 3K3)Observe the permitted temperature range of the oil in use (see chapter "Lubricant table").For ambient temperatures below -25 °C not all designs (e.g. designs with M23 plug connector ) are available.

Chemically active substances

  • Extended storage (weatherproof):
  • EN 60721-3-1 (1998), class 1C2,
    no corrosive gases, no salt mist (in contrast to the standard)
  • Transport (weatherproof):
  • EN 60721-3-2 class 2C2,
    no corrosive gases, no salt mist,
    no sea water (in contrast to the standard)
  • Operation (fixed installation, weatherproof):
  • EN 60721-3-3 class 3C2,
    no corrosive gases, no salt mist

Mechanically active substances

  • Extended storage (weatherproof):
  • EN 60721-3-1 (1998), class 1S1, no conductive dust
  • Transport (weatherproof):
  • EN 60721-3-2 class 2S1
  • Operation (fixed installation, weatherproof):
  • EN 60721-3-3 class 3S1, no conductive dust