General technical data of MOVIGEAR® classic
MGF..-DSM-C | ||||||
---|---|---|---|---|---|---|
Proof of mechanical strength | 3M5/5M1 according to DIN EN 60721-3-3/-5 | |||||
Degree of protection | IP | Standard: IP 65 in accordance with EN 60529 (housing enclosed and all cable entries sealed) | ||||
Operating mode | S1, DB (EN 60034‑1) | |||||
Type of cooling | Natural cooling to DIN 41751 and EN 61800-5-1 | |||||
Installation altitude | h | Up to h ≤ 1000 m without restrictions. The following restrictions apply to heights ≥ 1000 m:
Over 2000 m only overvoltage category II, external measures are required for overvoltage category III. Overvoltage categories according to EN 60664-1. | ||||
Required preventive measure | Grounding the device |