Engineering accesses of the inverters
The following table shows the access options from an engineering PC to the various inverters.
Connection: Via the Ethernet interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Ethernet connection cable RJ45/RJ45, industry standard | X40/X41 |
| ||
Ethernet connection cable RJ45/M12, industry standard | X4233_1/X4233_2 | ...DFC.0.. | ||
Ethernet connection cable RJ45/Mini IO, industry standard | X42/X43 | ...DFC.1.. | ||
Connection: Via the USB interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Cable | Interface adapter | Cable | ||
USB 2.0 | USM21A Part number: 28231449 | RJ10/RJ10 | X31 | ... DFC.. |
RJ10/M12 | X4142 |
| ||
RJ10/D‑sub | X32 |
| ||
Connection: Via the USB interface of the PC | Connection to device | Device | ||
|---|---|---|---|---|
Cable | Keypad | Cable | ||
Connection cable USB‑A/USB‑2.0 mini B |
| D-sub/RJ10 | X31 | ... DFC.. |
D-sub/M12 | X4142 |
| ||
Directly pluggedOr in a COG11A door-mounting frame with UKS11A connection cable (CBG11A and CBG21A) or UKS52A (CBG22A) | X32 |
| ||